$ EZ-EDS Version 3.0 Generated Electronic Data Sheet [File] DescText = "MP2300 263IF-01 EDS"; CreateDate = 03-03-2008; CreateTime = 13:06:43; ModDate = 03-03-2008; ModTime = 13:06:44; Revision = 1.1; [Device] VendCode = 44; VendName = "Yaskawa Electric America, Inc"; ProdType = 12; ProdTypeStr = "Communications Adapter"; ProdCode = 549; MajRev = 1; MinRev = 1; ProdName = "MP2300/263IF-01"; Catalog = "SIJPC88070039"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, $ first field shall equal 0 ,"", $ path size, path 0x0000, $ descriptor 0xC7, $ data type : UINT 2, $ data size in bytes "Input Size", "BYTE", $ units "", $ help string 1,500,100, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used ; $ decimal places not used Param2 = 0, $ first field shall equal 0 ,"", $ path size, path 0x0000, $ descriptor 0xC7, $ data type : UINT 2, $ data size in bytes "Output Size", "BYTE", $ units "", $ help string 1,500,100, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used ; $ decimal places not used Param3 = 0, ,"", 0x0004, 0xC7, 2, "Input Instance ID", "", "", 100,199,100, 1,1,1,0, ,,,, ; Param4 = 0, ,"", 0x0004, 0xC7, 2, "Output Instance ID", "", "", 100,199,101, 1,1,1,0, ,,,, ; [Connection Manager] Connection1 = 0x04010002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (1 = supported) $ 18 = on demand (1 = supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 (don't care for classes 0 and 1) 0x11640405, $ connection parameters $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-11 = O=>T header (4 byte run/idle) $ 12-15 = T=>O header (4 byte run/idle) $ 16-19 = O=>T connection type (point-to-point) $ 20-23 = T=>O connection type (multicast) $ 24-27 = O=>T priority (scheduled) $ 28-31 = T=>O priority (scheduled) ,Param2,, $ O=>T RPI,Size,Format ,Param1,, $ T=>O RPI,Size,Format ,, $ config part 1 (not used) ,, $ config part 2 (not used) "Consume Data From/Produce Data To", $ connection name "", $ Help string "20 04 24 01 2C [Param3] 2C [Param4]"; [Port] Port1 = TCP, "Ethernet Port", "20 F5 24 01", 1;