Details

Download Files

Document information

Title: AN.MPIEC.06 MPiec Controllers Communicating Serially with VFDs
Number: AN.MPIEC.06
Date: 12/18/2013
Description: This application note describes a way to set up an MPiec controller to communicate with multiple VFDs serially. The set up involves a Moxa MGate MB3170 module which converts Modbus/TCP to Modbus RTU. The MPiec controller is configured to send Modbus packets to specific VFDs (slaves) which have unique slave IDs through the Moxa MGate MB3170 module which is configured as an RTU slave. The serial interface on the serial port of the MB3170 module is configured for RS-485 2-wire.
Rev Number:
Language: English
Doc Type: Application Documents
Doc SubType: Application Note

Product Information

Product Group: Controllers
Product Line: MP2300Siec, MP2310iec, MP2600iec, MP3200iec