Details
Download Files
File(s):
Size:
76KB
Document information
Title: | AC7 Matrix Converter Certificate of Compliance for CSA Mark |
---|---|
Number: | CSA.AC7.01 |
Date: | 06/22/2011 |
Description: | This two page CSA Certificate of Compliance covers Class 3211 06 for Industrial Control Equipment - Motor Controllers and Class 2411 02 - Elevator Equipment - Enclosed Elevator and Escalator Electrical Equipment, specifically Variable Speed Drives for AC Motors, Series CIMR, , followed by AC, followed by A through Z, followedby 2 followed by 5P5, 011, 022, 045; enclosed; Input: 3 phase, 200 to 220Vac, 26 to 174A at 200/220Vac;50/60Hz; Output 3 ph, 0-210V, 0 to 120Hz, 27 to 183 at 210V. Variable Speed Drives for AC Motors, Series CIMR, , followed by AC, followed by A through Z, followed by 4 followed by 5P5, 011, 022, 045, 075; enclosed; Input: 3 phase, 380 to 480Vac, 14 to 157A at 380/480Vac, 50/60Hz; Output 3 ph, 0-460V, 0 to 120Hz, 15 to 165A at 460V.The certificate number is 2208707. Meets CAN/CSA C22.2 No.0.4-04 - Bonding of Electrical Equipment . . . CAN/CSA C22.2 No 14-05 - Industrial Control Equipment . . . CSA B44.1-04 / ASME A17.5-2004 - Elevator and Escalator Electrical Equipment . . . ANSI/UL508C (3rd Edition) - Power Conversion Equipment. |
Rev Number: | |
Language: | English |
Doc Type: | Conformance Documents |
Doc SubType: | Conformance - Compliance |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | AC7 Matrix Drive |
Node: lr1
|