Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
1.6MB
149KB

Document information

Title: Dimension Drawing for G7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-G7U25P5 to 27P5, 45P5 to 47P5)
Number: DD.G7.FR3A.N1.01
Date: 04/07/2004
Description: Comprehensive drawing provides dimensions for mounting, including conduit entry, airflow clearance, Terminal location, and panel cutout for external heatsink installations. Drawing also includes terminal screw clamping torque and wire capacity, location of optional attachments, weight and heat loss tables, Protective covers and nameplate data location. Drawing is to scale in dwg format
Rev Number:
Language: English
Doc Type: Diagrams - Drawings
Doc SubType: Dimension - Outline Diagram, CAD Drawings

Product Information

Product Group: Inverter Drives
Product Line: G7 Drive