Details

Download Files

Size:
429KB

Document information

Title: EDS Files for SI-EN3 and SI-EN3/V Version 1.05. (UTC00028x with firmware VST800224/VST904100) EtherNet/IP for A1000, A1000 600V, P1000 and V1000 Drives
Number: EDS_AFD_SI-EN3_ENET_v1_05
Date: 08/19/2013
Description: EtherNet/IP Configuration Files (EDS Files) for V1000, A1000, A1000 600V and P1000 with UTC00028x option board using firmware version 1.05. This option board is supplied in the SI-EN3 and SI-EN3/V option kit, with the program label stating VST800224 or VST904100.
Rev Number: 1.005
Language: English
Doc Type: Software
Doc SubType: Network Support Files

Product Information

Product Group: Inverter Drives
Product Line: Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP