Details
Download Files
File(s):
Size:
3.2MB
Document information
Title: | SigmaLogic7 Modbus Hardware Manual |
---|---|
Number: | IG.SL7M.01 |
Date: | 03/20/2023 |
Description: | This manual serves as an installation guide for the SigmaLogic7 Modbus servo amplifier. The SigmaLogic7 Modbus is a Sigma-7 SERVOPACK that features built-in functionality which can be accessed via the Modbus/TCP protocol. |
Rev Number: | C-6 |
Language: | English |
Doc Type: | Manuals - User Guides |
Doc SubType: | Installation Guides, Hardware Manuals |
Product Information
Product Group: | Servo Products |
---|---|
Product Line: | SigmaLogic7 Modbus |
Node: lr1
|