Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
46.6MB

Document information

Title: YASKAWA AC Drive-A1000 High Performance Vector Control Drive Technical Manual for CIMR-AU 200V/400V/600V Drives (French Canadian)
Number: SIFPC71061641
Date: 11/01/2011
Description: This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIFPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures.
Rev Number: C2-1
Language: French Canadian
Doc Type: Manuals - User Guides
Doc SubType: Technical Manuals

Product Information

Product Group: Inverter Drives
Product Line: A1000 Drive