Details
Details
Download Files
Document information
Title: | SGMUH SOLID STP Files |
---|---|
Number: | SOLID-SGMUH-STP |
Date: | 10/05/2005 |
Description: | Drawings are available for motors with or without holding brakes. The motors do not change size with voltage, so these drawings are for 200VAC and 400VAC. SOLID drawings for the SGMUH motor series. Motor drawings are in STP format. Which can be open with most solids programs |
Rev Number: | na |
Language: | English |
Doc Type: | Diagrams - Drawings |
Doc SubType: | Solid Model Files |
Product Information
Product Group: | Servo Products |
---|---|
Product Line: | SGMUH Sigma II |