Details
Download Files
File(s):
Size:
814KB
Document information
Title: | YASKAWA AC Drive - V1000 Option 1000 Hz High Frequency Custom Software Supplement |
---|---|
Number: | TM.V1000SW.134A |
Date: | 03/22/2018 |
Description: | This supplement to the standard V1000 Quick Start and Technical Manuals describes custom software designed for high frequency motor applications. The drive's maximum output frequency can be set up to 1000 Hz. Non-applicable drive functions are deleted in order to optimize CPU processing time for this software. |
Rev Number: | 0 |
Language: | English |
Doc Type: | Manuals - User Guides |
Doc SubType: | Technical Manuals |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | V1000 Drive |
Node: lr2
|