Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
3.1MB

Document information

Title: 1000-Series Option PG-E3 Motor Encoder Feedback HEIDENHAIN ERN1387 Interface Installation Manual
Number: TOBPC73060052
Date: 04/29/2010
Description: The PG-E3 Installation Manual covers Safety, Product Overview, Receiving, Option Components, Installation Procedure, Relevant Drive Parameters, Troubleshooting, and Specifications. This card can read a maximum input frequency from the encoder of 20 kHz. The card allows the user to connect an ERN1387 rotary encoder for motor speed feedback to the drive and take advantage of the Closed Loop Vector for PM Motors control mode. The option helps increase the control accuracy and performance.
Rev Number: C2
Language: English
Doc Type: Manuals - User Guides
Doc SubType: Installation Guides

Product Information

Product Group: Inverter Drives
Product Line: Feedback Options