Details
Download Files
File(s):
Size:
6.0MB
Document information
Title: | PG-F3 Motor Encoder Feedback (EnDat, HIPERFACE) Interface Option Installation Manual |
---|---|
Number: | TOBPC73060077 |
Date: | 09/27/2018 |
Description: | The PG-F3 Installation Manual covers Safety, Product Overview, Receiving, Option Components, Installation Procedure, Relevant Drive Parameters, Troubleshooting, and Specifications. This card can read a maximum input frequency from the encoder of 20 kHz. The card allows the user to connect a rotary encoder, EnDat 2.1/01, EnDat 2.2/01, or EnDat 2.2/22 by HEIDENHAIN, or HIPERFACE by SICK STEGMANN for motor speed feedback to the drive and take advantage of Closed Loop Vector for PM Motors control method. The option helps increase the control accuracy and performance. |
Rev Number: | B<2> |
Language: | English |
Doc Type: | Manuals - User Guides |
Doc SubType: | Installation Guides |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | Feedback Options |
Node: lr2
|