Details
Download Files
File(s):
Size:
15.9MB
Document information
Title: | Yaskawa AC Drive A1000 Quick Start Guide for CIMR-AU 200V/400V/600V Drives (French Canadian) |
---|---|
Number: | TOFPC71061641 |
Date: | 10/01/2010 |
Description: | This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual describes installation, wiring, operation procedures, parameter functions, troubleshooting, maintenance and inspections to perform before operation. Refer to the A1000 manual supplement TOEPYEASUP03 for fuse and MCCB selection. |
Rev Number: | C2-1 |
Language: | French Canadian |
Doc Type: | Manuals - User Guides |
Doc SubType: | Installation Guides |
Product Information
Product Group: | Inverter Drives |
---|---|
Product Line: | A1000 Drive |
Node: lr2
|