R1000 Regenerative Unit
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: R1000, Frame 1, models CIMR-RU2A03P5FAA, CIMR-RU2A0005FAA, CIMR-RU2A0007FAA, CIMR-RU4A03P5FAA, CIMR-RU4A0005FAA, CIMR-RU4A0007FAA for Nema Type1 SM.R1K.FR1.N1 8.9MBRev Date:11/06/2014 |
8.9MB | 11/06/2014 | |
Solid Model: R1000, Frame 2, models CIMR-RU2A0010FAA, CIMR-RU2A0014FAA, CIMR-RU4A0010FAA, CIMR-RU4A0014FAA for Nema Type1 SM.R1K.FR2.N1 15.8MBRev Date:11/06/2014 |
15.8MB | 11/06/2014 | |
Solid Model: R1000, Frame 3, models CIMR-RU2A0017FAA, CIMR-RU2A0020FAA, CIMR-RU2A0028FAA, CIMR-RU4A0017FAA, CIMR-RU4A0020FAA, CIMR-RU4A0028FAA for Nema Type1 SM.R1K.FR3.N1 12.6MBRev Date:11/06/2014 |
12.6MB | 11/06/2014 | |
Solid Model: R1000, Frame 4, models CIMR-RU2A0035AAA, CIMR-RU4A0035AAA, CIMR-RU4A0043AAA for Open Chassis/IP00 SM.R1K.FR4.IP00 16.0MBRev Date:11/06/2014 |
16.0MB | 11/06/2014 | |
Solid Model: R1000, Frame 5A, model CIMR-RU2A0053AAA for Open Chassis/IP00 SM.R1K.FR5A.IP00 16.3MBRev Date:11/06/2014 |
16.3MB | 11/06/2014 | |
Solid Model: R1000, Frame 5B, models CIMR-RU4A0053AAA, CIMR-RU4A0073AAA for Open Chassis/IP00 SM.R1K.FR5B.IP00 36.5MBRev Date:11/06/2014 |
36.5MB | 11/06/2014 | |
Solid Model: R1000, Frame 6, models CIMR-RU2A0073AAA, CIMR-RU4A0105AAA, CIMR-RU4A0150AAA for Open Chassis/IP00 SM.R1K.FR6.IP00 18.1MBRev Date:11/06/2014 |
18.1MB | 11/06/2014 | |
Solid Model: R1000, Frame 7, models CIMR-RU2A0105AAA, CIMR-RU4A0210AAA, CIMR-RU4A0300AAA for Open Chassis/IP00 SM.R1K.FR7.IP00 17.8MBRev Date:11/06/2014 |
17.8MB | 11/06/2014 | |