HV600 Drive
Mechanical-2D
Node: lr1
|
The HV600 variable-speed drive is engineered for use in HVAC building automation applications requiring reliable motor control. The HV600 features your choice of IP20/UL Type 1, IP55/UL Type 12, or IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy.
For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: HV600, Frame 9, IP20/UL Type 1, for catalog codes HV60X2211XXX, HV60X2273XXX, HV60X4180XXX, HV60X4240XXX DD.HV60.FR9.T1![]() ![]() Rev Date:03/12/2020
|
![]() ![]() | 03/12/2020 | |