HV600 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: HV600, Frame 10, backside type 12, for catalog code HV60X4302XXX SM_HV60_FR10_FLNG 20.3MBRev Date:02/14/2020 |
20.3MB | 02/14/2020 | |
Solid Model: HV600, Frame 10, IP20, for catalog code HV60X4302 SM_HV60_FR10_IP20 15.4MBRev Date:02/14/2020 |
15.4MB | 02/14/2020 | |
Solid Model: HV600, Frame 10, IP20/UL Type 1, for catalog code HV60X4302XXX SM_HV60_FR10_T1 23.2MBRev Date:02/14/2020 |
23.2MB | 02/14/2020 | |
Solid Model: HV600, Frame 1A, backside type 12, for catalog codes HV60X2001XXX, HV60X2017XXX SM_HV60_FR1A_FLNG 13.5MBRev Date:02/14/2020 |
13.5MB | 02/14/2020 | |
Solid Model: HV600, Frame 1A, IP20/UL Type 1, for catalog codes HV60X4005XXX, HV60X4008XXX SM_HV60_FR1A_T1 12.8MBRev Date:02/14/2020 |
12.8MB | 02/14/2020 | |
Solid Model: HV600, Frame 1A, IP55/UL Type 12, for catalog code HV60X4005XXX SM_HV60_FR1A_T12 12.7MBRev Date:02/18/2020 |
12.7MB | 02/18/2020 | |
Solid Model: HV600, Frame 1A, IP55/UL Type 12 with main switch, for catalog code HV60X4005XXX SM_HV60_FR1A_T12_SW 16.7MBRev Date:05/10/2021 |
16.7MB | 05/10/2021 | |
Solid Model: HV600, Frame 1B, backside type 12, for catalog codes HV60X4005XXX, HV60X4008XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_FLNG 17.9MBRev Date:02/14/2020 |
17.9MB | 02/14/2020 | |
Solid Model: HV600, Frame 1B, IP20/UL Type 1, for catalog codes HV60X2011XXX, HV60X2017XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_T1 19.2MBRev Date:02/14/2020 |
19.2MB | 02/14/2020 | |
Solid Model: HV600, Frame 1B, IP55/UL Type 12, for catalog codes HV60X2011XXX, HV60X2017XXX, HV60X4008XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_T12 17.8MBRev Date:02/18/2020 |
17.8MB | 02/18/2020 | |