HV600 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: HV600, Frame 10, backside type 12, for catalog code HV60X4302XXX SM_HV60_FR10_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 10, IP20, for catalog code HV60X4302 SM_HV60_FR10_IP20![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 10, IP20/UL Type 1, for catalog code HV60X4302XXX SM_HV60_FR10_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 1A, backside type 12, for catalog codes HV60X2001XXX, HV60X2017XXX SM_HV60_FR1A_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 1A, IP20/UL Type 1, for catalog codes HV60X4005XXX, HV60X4008XXX SM_HV60_FR1A_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 1A, IP55/UL Type 12, for catalog code HV60X4005XXX SM_HV60_FR1A_T12![]() Rev Date:02/18/2020 |
![]() | 02/18/2020 | |
Solid Model: HV600, Frame 1A, IP55/UL Type 12 with main switch, for catalog code HV60X4005XXX SM_HV60_FR1A_T12_SW![]() Rev Date:05/10/2021 |
![]() | 05/10/2021 | |
Solid Model: HV600, Frame 1B, backside type 12, for catalog codes HV60X4005XXX, HV60X4008XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 1B, IP20/UL Type 1, for catalog codes HV60X2011XXX, HV60X2017XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 1B, IP55/UL Type 12, for catalog codes HV60X2011XXX, HV60X2017XXX, HV60X4008XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_T12![]() Rev Date:02/18/2020 |
![]() | 02/18/2020 | |
Solid Model: HV600, Frame 1B, IP55/UL Type 12 with main switch, for catalog codes HV60X2011XXX, HV60X2017XXX, HV60X4008XXX, HV60X4011XXX, HV60X4014XXX SM_HV60_FR1B_T12_SW![]() Rev Date:05/10/2021 |
![]() | 05/10/2021 | |
Solid Model: HV600, Frame 2, backside type 12, for catalog codes HV60X2024XXX, HV60X2031XXX, HV60X4021XXX, HV60X4027XXX, HV60X4034XXX SM_HV60_FR2_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 2, IP20/UL Type 1, for catalog codes HV60X2024XXX, HV60X2031XXX, HV60X4021XXX, HV60X4027XXX, HV60X4034XXX SM_HV60_FR2_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 2, IP55/UL Type 12, for catalog codes HV60X2024XXX, HV60X2031XXX, HV60X4021XXX, HV60X4027XXX, HV60X4034XXX SM_HV60_FR2_T12![]() Rev Date:02/18/2020 |
![]() | 02/18/2020 | |
Solid Model: HV600, Frame 2, IP55/UL Type 12 with main switch, for catalog codes HV60X2024XXX, HV60X2031XXX, HV60X4021XXX, HV60X4027XXX, HV60X4034XXX SM_HV60_FR2_T12_SW![]() Rev Date:05/10/2021 |
![]() | 05/10/2021 | |
Solid Model: HV600, Frame 3, backside type 12, for catalog codes HV60X2046XXX, HV60X2059XXX, HV60X4040XXX, HV60X4052XXX, HV60X4065XXX SM_HV60_FR3_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 3, IP20/UL Type 1, for catalog codes HV60X2046XXX, HV60X2059XXX, HV60X4040XXX, HV60X4052XXX, HV60X4065XXX SM_HV60_FR3_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 3, IP55/UL Type 12, for catalog codes HV60X2046XXX, HV60X2059XXX, HV60X4040XXX, HV60X4052XXX, HV60X4065XXX SM_HV60_FR3_T12![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 3, IP55/UL Type 12 with main switch, for catalog codes HV60X2046XXX, HV60X2059XXX, HV60X4040XXX, HV60X4052XXX, HV60X4065XXX SM_HV60_FR3_T12_SW![]() Rev Date:05/10/2021 |
![]() | 05/10/2021 | |
Solid Model: HV600, Frame 4, backside type 12, for catalog codes HV60X2075XXX, HV60X2088XXX, HV60X2114XXX, HV60X4077XXX, HV60X4096XXX, HV60X4124XXX SM_HV60_FR4_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 4, IP20/UL Type 1, for catalog codes HV60X2075XXX, HV60X2088XXX, HV60X2114XXX, HV60X4077XXX, HV60X4096XXX, HV60X4124XXX SM_HV60_FR4_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 4, IP55/UL Type 12, for catalog codes HV60X2075XXX, HV60X2088XXX, HV60X2114XXX, HV60X4077XXX, HV60X4096XXX, HV60X4124XXX SM_HV60_FR4_T12![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 4, IP55/UL Type 12 with main switch, for catalog codes HV60X2075XXX, HV60X2088XXX, HV60X2114XXX, HV60X4077XXX, HV60X4096XXX SM_HV60_FR4_T12_SW![]() Rev Date:05/10/2021 |
![]() | 05/10/2021 | |
Solid Model: HV600, Frame 6, backside type 12, for catalog codes HV60X2143XXX, HV60X2169XXX, HV60X4156XXX SM_HV60_FR6_FLNG![]() Rev Date:08/29/2022 |
![]() | 08/29/2022 | |
Solid Model: HV600, Frame 6, IP20/UL Type 1, for catalog codes HV60X2143XXX, HV60X2169XXX, HV60X4156XXX SM_HV60_FR6_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 9, backside type 12, for catalog codes HV60X2211XXX, HV60X2273XXX, HV60X4180XXX, HV60X4240XXX SM_HV60_FR9_FLNG![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 9, IP20, for catalog codes HV60X2211XXX, HV60X2273XXX, HV60X4180XXX, HV60X4240XXX SM_HV60_FR9_IP20![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |
Solid Model: HV600, Frame 9, IP20/UL Type 1, for catalog codes HV60X2211XXX, HV60X2273XXX, HV60X4180XXX, HV60X4240XXX SM_HV60_FR9_T1![]() Rev Date:02/14/2020 |
![]() | 02/14/2020 | |