Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Note: EtherNet/IP Option with Allen-Bradley, ControlLogix, CompactLogix Programmable Controllers AN.AFD.09 736KBRev Date:01/08/2014
|
736KB
|
01/08/2014 | |
Protective Enclosures for Yaskawa AC Drives AN.AFD.27 212KBRev Date:04/01/2012
|
212KB
|
04/01/2012 | |
Using PTC Thermistors with Yaskawa AC Drives AN.AFD.28 315KBRev Date:04/01/2012
|
315KB
|
04/01/2012 | |
Application Note: Current Derating for 1000-Series Drives AN.AFD.29 789KBRev Date:10/01/2014
|
789KB
|
10/01/2014 | |
Application Overview Drives Air Handler AO.AFD.58 98KBRev Date:06/26/2012
|
98KB
|
06/26/2012 | |