Z1000 Configured
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Drawing: Z1000 Bypass/Configured Floor Mount Models: Z1B1D343, Z1B1D396, Z1B1B302, Z1B1D361, Z1B1D414 DD.Z1.1.F1.01 311KB 901KBRev Date:03/28/2016 |
311KB 901KB | 03/28/2016 | |
Dimension Drawing: Z1000 Configured, F1 92 inch Enclosure, Type 12 Models: Z1CBB477, Z1CBB590 DD.Z1.12.F1.02 114KB 1.2MBRev Date:06/19/2013 |
114KB 1.2MB | 06/19/2013 | |
Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R Models: Z1B3D143, Z1B3D169, Z1B3D211, Z1B3D273, Z1B3B124, Z1B3B156, Z1B3B180, Z1B3B240, Z1B3B302, Z1C3D143, Z1C3D169, Z1C3D211, Z1C3D273, Z1C3D343, Z1C3D396, Z1C3B156, Z1C3B180, Z1C3B240, Z1C3B302 DD.Z1.3R.F1.01 267KB 160KBRev Date:04/04/2016 |
267KB 160KB | 04/04/2016 | |
Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R DD.Z1.3R.F1.02 141KB 227KBRev Date:04/05/2016 |
141KB 227KB | 04/05/2016 | |
Dimension Drawing: Z1000, Enclosure F1, NEMA Type 3R Models: Z1B3D343, Z1B3D396, Z1B3B361, Z1B3B414, Z1C3B361, Z1C3B414 DD.Z1.3R.F1.03 157KB 268KBRev Date:04/04/2016 |
157KB 268KB | 04/04/2016 | |
Dimension Drawing: Z1000, Enclosure F2, NEMA Type 3R Models: Z1B3B477, Z1B3B590, Z1C3B477, Z1C3B590 DD.Z1.3R.F2.01 237KB 180KBRev Date:04/06/2016 |
237KB 180KB | 04/06/2016 | |
Dimension Drawing: Z1000, Enclosure W1, NEMA Type 3R Models: Z1B3D002, Z1B3D003, Z1B3D004, Z1B3D007, Z1B3D010, Z1B3D016, Z1B3B001, Z1B3B002, Z1B3B003, Z1B3B004, Z1B3B007, Z1B3B011, Z1C3D002, Z1C3D003, Z1C3D004, Z1C3D007, Z1C3D010, Z1C3D016, Z1C3B001, Z1C3B002, Z1C3B003, Z1C3B004, Z1C3B007, Z1C3B011 DD.Z1.3R.W1.01 471KB 190KBRev Date:03/31/2016 |
471KB 190KB | 03/31/2016 | |
Dimension Drawing: Z1000, Enclosure W2, NEMA Type 3R Models: Z1B3D024, Z1B3D030, Z1B3B014, Z1B3B021, Z1B3B027, Z1C3D024, Z1C3D030, Z1C3B014, Z1C3B021, Z1C3B027 DD.Z1.3R.W2.01 488KB 192KBRev Date:03/31/2016 |
488KB 192KB | 03/31/2016 | |
Dimension Drawing: Z1000, Enclosure W3, NEMA Type 3R Models: Z1B3D046, Z1B3D059. Z1B3D074, Z1B3B034, Z1B3B040, Z1B3B052, Z1C3D046, Z1C3D059, Z1C3D074, Z1C3B034, Z1C3B040, Z1C3B052 DD.Z1.3R.W3.01 477KB 197KBRev Date:04/01/2016 |
477KB 197KB | 04/01/2016 | |
Dimension Drawing: Z1000, Enclosure W4, NEMA Type 3R Models: Z1B3D088, Z1B3D114, Z1B3B065, Z1B3B077, Z1B3B096, Z1B3B124, Z1C3D088, Z1C3D114, Z1C3B065, Z1C3B077, Z1C3B096, Z1C3B124 DD.Z1.3R.W4.01 198KB 419KBRev Date:03/21/2018 |
198KB 419KB | 03/21/2018 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D002, Z1C1D003, Z1C1D004, Z1C1D007, Z1C1D010, Z1C1D016, Z1C1B001, Z1C1B002, Z1C1B003, Z1C1B004, Z1C1B007, Z1C1B011 DD.Z1C1.W1.01 521KB 188KBRev Date:12/04/2013 |
521KB 188KB | 12/04/2013 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D024, Z1C1D030, Z1C1B014, Z1C1B021, Z1C1B027 DD.Z1C1.W2.01 192KB 585KBRev Date:04/12/2014 |
192KB 585KB | 04/12/2014 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D046, Z1C1D059, Z1C1B034, Z1C1B040, Z1C1B52L DD.Z1C1.W3.01 1003KB 215KBRev Date:05/16/2012 |
1003KB 215KB | 05/16/2012 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D074, Z1C1D088, Z1C1D114, Z1C1B052, Z1C1B065, Z1C1B077, Z1C1B096 DD.Z1C1.W4.01 991KB 449KBRev Date:05/16/2012 |
991KB 449KB | 05/16/2012 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Model: Z1C1B124 DD.Z1C1.W5.01 307KB 845KBRev Date:04/16/2012 |
307KB 845KB | 04/16/2012 | |
Dimensional Drawing: Z1000 Configured, Wall Mount Models: Z1C1D143, Z1C1D169, Z1C1D211, Z1C1C156, Z1C1B180, Z1C1B240 DD.Z1C1.W6.01 179KB 559KBRev Date:05/16/2012 |
179KB 559KB | 05/16/2012 | |
Dimension Drawing: Z1000 Configured, W1 Enclosure, Type 12 Models: Z1CBD002, Z1CBD003, Z1CBD004, Z1CBD007, Z1CBD010, Z1CBD016, Z1CBB001, Z1CBB002, Z1CBB003, Z1CBB004, Z1CBB007, Z1CBB011, DD.Z1CB.12.W1.01 221KB 611KBRev Date:12/30/2015 |
221KB 611KB | 12/30/2015 | |
Dimension Drawing: Z1000 Configured, W2 Enclosure, Type 12 Models: Z1CBD024, Z1CBD030, Z1CBB014, Z1CBB021, Z1CBB027 DD.Z1CB.12.W2.01 201KB 534KBRev Date:12/30/2015 |
201KB 534KB | 12/30/2015 | |
Dimension Drawing: Z1000 Configured, W3 Enclosure, Type 12 Models: Z1CBD046, Z1CBD059, Z1CBD074, Z1CBB034, Z1CBB040, Z1CBB052, Z1CBB065 DD.Z1CB.12.W3.01 177KB 469KBRev Date:12/30/2015 |
177KB 469KB | 12/30/2015 | |
Dimension Drawing: Z1000 Configured, W4 Enclosure, Type 12 Models: Z1CBD088, Z1CBD114, Z1CBB077, Z1CBB096, Z1CBB124 DD.Z1CB.12.W4.01 156KB 359KBRev Date:12/30/2015 |
156KB 359KB | 12/30/2015 | |