Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Note: EtherNet/IP Option with Allen-Bradley, ControlLogix, CompactLogix Programmable Controllers AN.AFD.09 736KBRev Date:01/08/2014
|
736KB
|
01/08/2014 | |
Protective Enclosures for Yaskawa AC Drives AN.AFD.27 212KBRev Date:04/01/2012
|
212KB
|
04/01/2012 | |
Using PTC Thermistors with Yaskawa AC Drives AN.AFD.28 315KBRev Date:04/01/2012
|
315KB
|
04/01/2012 | |
Application Note: Current Derating for 1000-Series Drives AN.AFD.29 789KBRev Date:10/01/2014
|
789KB
|
10/01/2014 | |
Application Overview Drives Air Handler AO.AFD.58 98KBRev Date:06/26/2012
|
98KB
|
06/26/2012 | |