Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive - YAI
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Note: EtherNet/IP Option with Allen-Bradley, ControlLogix, CompactLogix Programmable Controllers AN.AFD.09 736KBRev Date:01/08/2014
|
736KB
|
01/08/2014 | |
Protective Enclosures for Yaskawa AC Drives AN.AFD.27 212KBRev Date:04/01/2012
|
212KB
|
04/01/2012 | |
Using PTC Thermistors with Yaskawa AC Drives AN.AFD.28 315KBRev Date:04/01/2012
|
315KB
|
04/01/2012 | |
Application Note: Current Derating for 1000-Series Drives AN.AFD.29 789KBRev Date:10/01/2014
|
789KB
|
10/01/2014 | |
V/Hz Torque Production AN.AFD.36 229KBRev Date:06/03/2019
|
229KB
|
06/03/2019 | |