Z1000 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Flange Kit for Z1000 Drives, Frame Size 1 EZZ021642A 748KBRev Date:02/28/2014 |
748KB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 2 EZZ021642B 610KBRev Date:02/28/2014 |
610KB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 3 EZZ021642C 1.0MBRev Date:02/28/2014 |
1.0MB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 4 EZZ021642D 926KBRev Date:02/28/2014 |
926KB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 5 EZZ021642E 1.1MBRev Date:02/28/2014 |
1.1MB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 6 EZZ021642F 1.3MBRev Date:02/28/2014 |
1.3MB | 02/28/2014 | |
Solid Model: Flange Kit for Z1000 Drives, Frame Size 7 EZZ021642G 1.2MBRev Date:02/28/2014 |
1.2MB | 02/28/2014 | |
Solid Model: Z1000 Frame 1 for CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR1.N1 6.0MBRev Date:12/05/2011 |
6.0MB | 12/05/2011 | |
Solid Model: Z1000 Drive,Frame 10 for Flange Type Models CIMR-ZU4A0480UAA, CIMR-ZU4A0515UAA, and CIMR-ZU4A0590UAA SM.Z1K.FR10.6P.FLNG 18.8MBRev Date:02/28/2014 |
18.8MB | 02/28/2014 | |
Solid Model: Z1000 Frame 10 for CIMR-ZU4A0480FAA, CIMR-ZU4A0515FAA, CIMR-ZU4A0590FAA SM.Z1K.FR10.N1 19.6MBRev Date:04/03/2012 |
19.6MB | 04/03/2012 | |
Solid Model: Z1000 Frame 10 for CIMR-ZU4A0480AAA, CIMR-ZU4A0515AAA, CIMR-ZU4A0590AAA SM.Z1K.FR10.OPEN 16.3MBRev Date:05/05/2012 |
16.3MB | 05/05/2012 | |
Solid Model: Z1000 Frame 2 for CIMR-ZU2A0024FAA, CIMR-ZU2A0031FAA, CIMR-ZU4A0014FAA, CIMR-ZU4A0021FAA, CIMR-ZU4A0027FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR2.N1 6.3MBRev Date:12/05/2011 |
6.3MB | 12/05/2011 | |
Solid Model: Z1000 Frame 3 for CIMR-ZU2A0046FAA, CIMR-ZU2A0059FAA, CIMR-ZU4A0034FAA, CIMR-ZU4A0040FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR3.N1 6.9MBRev Date:12/05/2011 |
6.9MB | 12/05/2011 | |
Solid Model: Z1000 Frame 4 for CIMR-ZU2A0075FAA, CIMR-ZU2A0088FAA, CIMR-ZU2A0088FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A0052FAA, CIMR-ZU4A0065FAA, CIMR-ZU4A0077FAA, CIMR-ZU4A0096FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR4.N1 10.6MBRev Date:12/05/2011 |
10.6MB | 12/05/2011 | |
Solid Model: Z1000 Frame 5 for CIMR-ZU4A0124FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR5.N1 10.1MBRev Date:12/05/2011 |
10.1MB | 12/05/2011 | |
Solid Model: Z1000 Frame 6A for CIMR-ZU2A0143FAA, CIMR-ZU2A0169FAA, CIMR-ZU2A0211FAA, CIMR-ZU4A0114FAA, CIMR-ZU4A156FAA, CIMR-ZU4A0180FAA, CIMR-ZU4A0240FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR6A.N1 7.5MBRev Date:12/05/2011 |
7.5MB | 12/05/2011 | |
Solid Model: Z1000 Frame 6B for CIMR-ZU2A0273FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR6B.N1 7.9MBRev Date:12/05/2011 |
7.9MB | 12/05/2011 | |
Solid Model: Z1000 Frame 7 for CIMR-ZU4A0302FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.Z1K.FR7.N1 8.6MBRev Date:12/05/2011 |
8.6MB | 12/05/2011 | |
Solid Model: Z1000 Drive,Frame 8 for Flange Type Models CIMR-ZU2A0343UAA, CIMR-ZU2A0396UAA, and CIMR-ZU4A0361UAA SM.Z1K.FR8.6P.FLNG 18.1MBRev Date:02/28/2014 |
18.1MB | 02/28/2014 | |
Solid Model: Z1000 Frame 8 for CIMR-ZU2A0343AAA, CIMR-ZU2A0396AAA SM.Z1K.FR8.OPEN 16.2MBRev Date:05/05/2012 |
16.2MB | 05/05/2012 | |