Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U Specification Section 15172 Variable Frequency Drives SG.Z1000U.01 47KBRev Date:06/02/2023
|
47KB
|
06/02/2023 | |
Z1000U Matrix Configured (NEMA 1) Mechanical Specification Submittal SG.Z1E1.20 671KBRev Date:05/04/2015 |
671KB
|
05/04/2015 | |
Z1000U Matrix Configured (UL Type 12) Mechanical Specification Submittal SG.Z1E2.20 50KBRev Date:03/23/2023 |
50KB
|
03/23/2023 | |
Z1000U Matrix Configured (NEMA 3R) Mechanical Specification Submittal SG.Z1E3.20 671KBRev Date:05/04/2015 |
671KB
|
05/04/2015 | |
Z1000 AC Drive Programming Manual for HVAC Fan and Pump SIEPC71061645 17.1MBRev Date:06/30/2021
|
17.1MB
|
06/30/2021 | |