DriveWizard HVAC

Features

DriveWizard® HVAC is innovative software tool consisting of a user friendly interface that allows the user to commission, startup and diagnose Yaskawa AC drives in a quick and easy way.

Drive Support:

  • Z1000
  • Z1000U
  • E7
  • V1000 (200V/400V) Standard and NEMA 4X


Program Features and Functions:

  • Create, Open, Save Drive Parameter Projects
  • Add Project Information (Project Name, User and Project Information)
  • Modified Parameter Overview
  • Compare Parameter Overview between Software and Drive Settings
  • Categorized Parameter Groups
  • Dynamic Search for Drive Parameters
  • Initialize Drive Function
  • Ethernet Network Configurator
  • 6-Channel Real-time Trend-Recorder with record, playback and trigger function
  • 4-Channel Real-time Monitor Panel with auto and manual scaling function
  • Status and Diagnostics Panel to view active drive status and fault history includes 8 Ch. Monitor.
  • Print or Export parameter reports to 8 Popular File Formats (e.g. PDF, RTF, HTM…)
  • Print or Export trend, monitor and status overview to 8 Popular File Formats (e.g. PDF, RTF, …)
  • E-mail Parameter, Trend, Monitor and Status Reports directly from the software
  • Transfer parameters when drive is running
  • Transfer non-KVA related parameters from one drive size to another size of the same series
  • Create modified parameter report with export and e-mail functionality
  • Create parameter search report with export and e-mail functionality
  • Y-Stick: Read contents of Y-Stick and create DW projects for E7, V1000, Z1000 and Z1000U
  • Y-Stick: Display modified parameter overview


Communication Support:

  • Standard RS-232 serial port / USB to RS-232 serial converter to Drive Keypad Port
  • Support for Y-Stick (USB/Serial Converter) to Drive Keypad Port
  • RS-232 to RS-422/484 / USB to RS-422/485 serial converter to Drive User Terminals
  • Ethernet communication in combination with the SI-EN3, SI-EN3/V, SI-EN3D, SI-EN3D/V, SI-EM3, SI-EM3/V, SI-EM3D, SI-EM3D/V, CM090 and CM092 Option Cards
  • Z1000 & Z1000U - Direct USB


Other:

  • Built-in Automatic Update feature (Internet Connection Required) to keep you up to date when new features become available
  • Advanced Help File
  • Integrated Drive Quick Start Guides
  • Integrated Technical Manual via web-link (Internet Connection Required)
  • Integrated Flash Write for E7 and V1000, Z1000, Z1000U


Note: *Administrator access is required for Windows Vista and Windows 7 installations