P1000 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: A1000/P1000, Enclosure W1, NEMA Type 1 SM.AP1.1.W1.01![]() Rev Date:04/01/2019 |
![]() | 04/01/2019 | |
Solid Model: A1000/P1000, Enclosure W2, NEMA Type 1 SM.AP1.1.W2.01![]() Rev Date:04/01/2019 |
![]() | 04/01/2019 | |
Solid Model: A1000/P1000, Enclosure W3, NEMA Type 1 SM.AP1.1.W3.01![]() Rev Date:04/02/2019 |
![]() | 04/02/2019 | |
Solid Model: A1000/P1000, Enclosure W4, NEMA Type 1 SM.AP1.1.W4.01![]() Rev Date:04/02/2019 |
![]() | 04/02/2019 | |
Solid Model: A1000C/P1000C, Enclosure F1, NEMA Type 1/12 SM.AP1.112.F1.01![]() Rev Date:04/02/2019 |
![]() | 04/02/2019 | |
Solid Model: A1000C/P1000C, Enclosure F2, NEMA Type 1/12 SM.AP1.112.F2.01![]() Rev Date:04/02/2019 |
![]() | 04/02/2019 | |
Solid Model: A1000/P1000, Enclosure F2A, NEMA Type 1/12 SM.AP1.112.F2A.01![]() Rev Date:04/16/2019 |
![]() | 04/16/2019 | |
Solid Model: A1000C/P1000C, Enclosure W1, NEMA Type 1/12 SM.AP1.112.W1.01![]() Rev Date:03/28/2019 |
![]() | 03/28/2019 | |
Solid Model: A1000C/P1000C, Enclosure W2, NEMA Type 1/12 SM.AP1.112.W2.01![]() Rev Date:04/17/2019 |
![]() | 04/17/2019 | |
Solid Model: A1000C/P1000C, Enclosure W3, NEMA Type 1/12 SM.AP1.112.W3.01![]() Rev Date:03/28/2019 |
![]() | 03/28/2019 | |
Solid Model: A1000C/P1000C, Enclosure W4, NEMA Type 1/12 SM.AP1.112.W4.01![]() Rev Date:04/03/2019 |
![]() | 04/03/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure F1, NEMA Type 3R SM.AP1.3R.F1.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure F2, NEMA Type 3R SM.AP1.3R.F2.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000, Enclosure F2A, NEMA Type 3R SM.AP1.3R.F2A.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure W1, NEMA Type 3R SM.AP1.3R.W1.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure W2, NEMA Type 3R SM.AP1.3R.W2.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure W3, NEMA Type 3R SM.AP1.3R.W3.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: A1000/P1000/iQpump1000, Enclosure W4, NEMA Type 3R SM.AP1.3R.W4.01![]() Rev Date:03/27/2019 |
![]() | 03/27/2019 | |
Solid Model: P1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-PU2A0004UAA, CIMR-PU2A0006UAA, CIMR-PU2A0008UAA, CIMR-PU2A0010UAA, CIMR-PU2A0012UAA, CIMR-PU4A0002UAA, CIMR-PU4A0004UAA, CIMR-PU4A0005UAA, CIMR-PU5A0003UAA, CIMR-PU5A0004UAA SM.P1K.FR1.FLNG![]() Rev Date:06/14/2013 |
![]() | 06/14/2013 | |
Solid Model: P1000 Frame 1 for CIMR-PU2A0004FAA, CIMR-PU2A0006FAA, CIMR-PU2A0008FAA, CIMR-PU2A0010FAA, CIMR-PU2A0012FAA, CIMR-PU4A0002FAA, CIMR-PU4A0004FAA, CIMR-PU4A0005FAA, CIMR-PU5A0003FAA, CIMR-PU5A0004FAANote: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) SM.P1K.FR1.N1![]() Rev Date:07/02/2012 |
![]() | 07/02/2012 | |