P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive - YAIALL
3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
For more product packages, see P1000 Configured or P1000 Bypass.
TemplateWeb
Specification Guides
Title/Number | File(s) | Rev Date | |
---|---|---|---|
P1000 Specification Section 15172 Variable Frequency Drives SG.P1000.01 44KBRev Date:08/28/2012 |
44KB
|
08/28/2012 | |
P1000 Mechanical Specification Submittal (For NEMA 1 Rated Drives) SG.P1000.10 709KBRev Date:01/29/2014 |
709KB
|
01/29/2014 | |
P1000 Mechanical Specification Submittal (For Open Chassis Rated Drives) SG.P1000.20 709KBRev Date:01/29/2014 |
709KB
|
01/29/2014 | |
P1000 Bypass Mechanical Specification Submittal (For NEMA 1 / UL Type 1 Rated Bypass Drives) SG.P1B1.10 746KBRev Date:01/29/2014 |
746KB
|
01/29/2014 | |
P1000 Bypass Mechanical Specification Submittal (For NEMA 12 / UL Type 12 Rated Bypass Drives) SG.P1B2.10 746KBRev Date:01/29/2014 |
746KB
|
01/29/2014 | |