A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Tech Docs
Showing 1 to 10 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dynamic Braking Resistor Specifications PN.RESISTORS.01 1.1MBRev Date:05/23/2019
|
1.1MB
|
05/23/2019 | |
Product Specification: A1000 Configured, Type 1 and 12, ND Rating UDE00333 97KB 159KBRev Date:01/26/2024
|
97KB
159KB |
01/26/2024 | |
Product Specification: A1000 Configured, Type 1 and 12, HD Rating UDE00334 90KB 158KBRev Date:01/26/2024
|
90KB
158KB |
01/26/2024 | |
Product Specification:A1000 Configured, Type 1 and 12 UDE00337 163KB 111KBRev Date:07/14/2011 |
163KB
111KB |
07/14/2011 | |
Product Specification:A1000 Configured, Type 3R UDE00338 159KB 107KBRev Date:08/16/2012
|
159KB
107KB |
08/16/2012 | |
Product Specification: A1000 Configured, Type 12, HD Rating UDE00340 145KB 257KB 123KBRev Date:11/18/2013
|
145KB
257KB 123KB |
11/18/2013 | |
Product Specification: A1000 Configured, Type 1 and 12, HD Rating UDE00341 193KB 125KB 197KBRev Date:02/02/2021
|
193KB
125KB 197KB |
02/02/2021 | |
Product Specification: A1000 Configured, Type 12, ND Rating UDE00342 122KB 263KB 147KBRev Date:11/18/2013
|
122KB
263KB 147KB |
11/18/2013 | |
Product Specification: A1000 Configured, Type 1 and 12, ND Rating UDE00343 146KB 208KB 139KBRev Date:02/02/2021
|
146KB
208KB 139KB |
02/02/2021 | |
Product Specification: A1000 Configured, Type 3R, ND Rating UDE00344 216KB 118KB 126KBRev Date:11/18/2013
|
216KB
118KB 126KB |
11/18/2013 | |
Showing 1 to 10 of 20 entries.