A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Tech Docs
Showing 16 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Product Specification: A1000 Configured, Type 3R, HD Rating UDE00405 90KB 155KBRev Date:01/26/2024 |
90KB
155KB |
01/26/2024 | |
Product Specification: A1000 Configured, Type 1, ND Rating UDE00431 162KB 247KBRev Date:02/02/2021
|
162KB
247KB |
02/02/2021 | |
Product Specification: A1000 Configured, Type 1, HD Rating UDE00432 161KB 240KBRev Date:02/02/2021
|
161KB
240KB |
02/02/2021 | |
Customer Connection Diagram: A1000 Configured, UL Type 12, Heavy Duty, with Option PJ UDE00689 133KB 191KB 142KBRev Date:02/02/2021 |
133KB
191KB 142KB |
02/02/2021 | |
Customer Connection Diagram: A1000 Configured, UL Type 12, Heavy Duty, with Option PJ UDE00690 196KB 162KB 138KBRev Date:02/02/2021 |
196KB
162KB 138KB |
02/02/2021 | |
Showing 16 to 20 of 20 entries.