A1000 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: A1000 Frame 12 for CIMR-AU2A0360AAA, CIMR-AU4A0250AAA, CIMR-AU4A0296AAA, CIMR-AU4A0362AAA CIMR-AU5A0192AAA, CIMR-AU5A0242AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.A1K.FR12A.N1![]() ![]() Rev Date:01/07/2011 |
![]() ![]() | 01/07/2011 | |
Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA for Open Chassis/IP00 DD.A1K.FR13.IP00![]() ![]() Rev Date:01/07/2011 |
![]() ![]() | 01/07/2011 | |
Dimension Drawing: A1000 Frame 13 for CIMR-AU4A0414AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.A1K.FR13.N1![]() ![]() Rev Date:11/15/2011 |
![]() ![]() | 11/15/2011 | |
Dimension Drawing: A1000 Flange Drive, Frame 13A for 6-Pulse Model: CIMR-AU4A0414UAA DD.A1K.FR13A.FLNG![]() ![]() Rev Date:05/05/2012 |
![]() ![]() | 05/05/2012 | |
Dimension Drawing: A1000 Frame 13A for 6-pulse model CIMR-AU4A0414AAA for Open Chassis/IP00 DD.A1K.FR13A.IP00![]() ![]() Rev Date:08/14/2014 |
![]() ![]() | 08/14/2014 | |