A1000 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: A1000 Flange Drive, Frame 13B for 12-Pulse Model: CIMR-AU4T0414UAA DD.A1K.FR13B.FLNG![]() ![]() Rev Date:05/05/2012 |
![]() ![]() | 05/05/2012 | |
Dimension Drawing: A1000 Frame 13B for 12-pulse model CIMR-AU4T0414AAA for Open Chassis/IP00 DD.A1K.FR13B.IP00![]() ![]() Rev Date:08/14/2014 |
![]() ![]() | 08/14/2014 | |
Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA for Open Chassis/IP00 DD.A1K.FR14.IP00![]() ![]() Rev Date:01/07/2011 |
![]() ![]() | 01/07/2011 | |
Dimension Drawing: A1000 Frame 14 for CIMR-AU4A0515AAA, CIMR-AU4A0675AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. DD.A1K.FR14.N1![]() ![]() Rev Date:11/15/2011 |
![]() ![]() | 11/15/2011 | |
Dimension Drawing: A1000 Flange Drive, Frame 14A for 6-Pulse Models: CIMR-AU4A0515UAA, CIMR-AU4A0675UAA DD.A1K.FR14A.FLNG![]() ![]() Rev Date:05/05/2012 |
![]() ![]() | 05/05/2012 | |
Node: lr1