A1000 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing: A1000 Frame 6 for CIMR-AU2A0069FAA, CIMR-AU2A0081FAA, CIMR-AU4A0044FAA, CIMR-AU5A0027FAA, CIMR-AU5A0032FAA Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00) DD.A1K.FR6.N1![]() ![]() Rev Date:07/08/2010 |
![]() ![]() | 07/08/2010 | |
Dimension Drawing: A1000 Flange Drive, Frame 7 for 6-Pulse Models: CIMR-AU2A0110UAA, CIMR-AU4A0058UAA and 12-Pulse Model:CIMR-AU4T0058UAA DD.A1K.FR7.FLNG![]() ![]() Rev Date:05/05/2012 |
![]() ![]() | 05/05/2012 | |
Dimension Drawing: A1000 Frame 7 for 6-pulse models: CIMR-AU2A0110AAA, CIMR-AU4A0058AAA and 12-pulse model: CIMR-AU4T0058AAA. Note: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. DD.A1K.FR7.IP00![]() ![]() Rev Date:08/14/2014 |
![]() ![]() | 08/14/2014 | |
Dimension Drawing: A1000 Frame 7A for CIMR-AU2A0110FAA for NEMA 1/IP20 DD.A1K.FR7A.N1![]() ![]() Rev Date:01/07/2011 |
![]() ![]() | 01/07/2011 | |
Dimension Drawing: A1000 Frame 7B for CIMR-AU4A0058FAA for NEMA 1/IP20 DD.A1K.FR7B.N1![]() ![]() Rev Date:01/07/2011 |
![]() ![]() | 01/07/2011 | |