A1000 Drive

Mechanical-3D

  Title/Number File(s) Rev Date

Solid Model: A1000 Flange Drive, Frame 1 for 6-Pulse Models: CIMR-AU2A0004UAA, CIMR-AU2A0006UAA, CIMR-AU2A0008UAA, CIMR-AU2A0010UAA, CIMR-AU2A0012UAA, CIMR-AU4A0002UAA, CIMR-AU4A0004UAA, CIMR-AU4A0005UAA, CIMR-AU5A0003UAA, CIMR-AU5A0004UAA

SM.A1K.FR1.FLNG 8.1MB

Rev Date:05/08/2012

8.1MB

05/08/2012

Solid Model: A1000 Frame 1 for CIMR-AU2A0004FAA, CIMR-AU2A0006FAA, CIMR-AU2A0008FAA, CIMR-AU2A0010FAA, CIMR-AU2A0012FAA, CIMR-AU4A0002FAA, CIMR-AU4A0004FAA, CIMR-AU4A0005FAA, CIMR-AU5A0003FAA, CIMR-AU5A0004FAA Note: Drawing displays the NEMA Type 1 Enclosure. Top and Bottom covers of this drawing should be removed to convert to Open Type (IP00)

SM.A1K.FR1.N1 7.7MB

Rev Date:12/08/2010

7.7MB

12/08/2010

Solid Model: A1000 Flange Drive, Frame 10 for 12-Pulse Models: CIMR-AU4T0139UAA, CIMR-AU4T0165UAA

SM.A1K.FR10.12P.FLNG 25.8MB

Rev Date:05/08/2012

25.8MB

05/08/2012

Solid Model: A1000 Flange Drive, Frame 10 for 6-Pulse Models: CIMR-AU2A0169UAA, CIMR-AU2A0211UAA, CIMR-AU4A0139UAA, CIMR-AU4A0165UAA, CIMR-AU5A0062UAA, CIMR-AU5A0077UAA, CIMR-AU5A0099UAA

SM.A1K.FR10.6P.FLNG 24.1MB

Rev Date:05/08/2012

24.1MB

05/08/2012

Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAA

SM.A1K.FR10.N1 14.6MB

Rev Date:12/08/2010

14.6MB

12/08/2010

Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAANote: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering.

SM.A1K.FR10.OPEN 17.9MB

Rev Date:12/08/2010

17.9MB

12/08/2010

Solid Model: A1000 Flange Drive, Frame 11 for 12-Pulse Models: CIMR-AU4T0208UAA

SM.A1K.FR11.12P.FLNG 24.3MB

Rev Date:05/08/2012

24.3MB

05/08/2012

Solid Model: A1000 Flange Drive, Frame 11A for 6-Pulse Models: CIMR-AU2A0250UAA

SM.A1K.FR11A.6P.FLNG 20.1MB

Rev Date:05/08/2012

20.1MB

05/08/2012

Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA w/ NEMA 1 Kit, CIMR-AU2A0312AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering.

SM.A1K.FR11A.N1 19.8MB

Rev Date:12/08/2010

19.8MB

12/08/2010

Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA

SM.A1K.FR11A.OPEN 18.0MB

Rev Date:12/08/2010

18.0MB

12/08/2010