A1000 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: A1000 Frame 10 for CIMR-AU2A0169FAA, CIMR-AU2A0211FAA, CIMR-AU4A0139FAA, CIMR-AU4A0165FAA, CIMR-AU5A0062FAA, CIMR-AU5A0077FAA, CIMR-AU5A0099FAANote: Drawing displays Open Type (IP00) configuration resulting from removal of NEMA 1 Type covers from standard drive offering. SM.A1K.FR10.OPEN![]() Rev Date:12/08/2010 |
![]() | 12/08/2010 | |
Solid Model: A1000 Flange Drive, Frame 11 for 12-Pulse Models: CIMR-AU4T0208UAA SM.A1K.FR11.12P.FLNG![]() Rev Date:05/08/2012 |
![]() | 05/08/2012 | |
Solid Model: A1000 Flange Drive, Frame 11A for 6-Pulse Models: CIMR-AU2A0250UAA SM.A1K.FR11A.6P.FLNG![]() Rev Date:05/08/2012 |
![]() | 05/08/2012 | |
Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA w/ NEMA 1 Kit, CIMR-AU2A0312AAA w/ NEMA 1 KitNote: Drawing displays NEMA Type 1 configuration resulting from addition of NEMA 1 Type kit to standard drive offering. SM.A1K.FR11A.N1![]() Rev Date:12/08/2010 |
![]() | 12/08/2010 | |
Solid Model: A1000 Frame 11A for CIMR-AU2A0250AAA, CIMR-AU2A0312AAA SM.A1K.FR11A.OPEN![]() Rev Date:12/08/2010 |
![]() | 12/08/2010 | |