A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive - YAIALL
3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
For more product packages, see A1000 Configured.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
V/Hz Torque Production AN.AFD.36 229KBRev Date:06/03/2019
|
229KB
|
06/03/2019 | |
Product Comparison: GA800 vs. A1000 PC.GA800.01 288KBRev Date:03/01/2021
|
288KB
|
03/01/2021 | |
Dynamic Braking Resistor Specifications PN.RESISTORS.01 1.1MBRev Date:05/23/2019
|
1.1MB
|
05/23/2019 | |
TN.AFD.01 TN.AFD.01 252KBRev Date:04/04/2019
|
252KB
|
04/04/2019 | |
Technical Note - Drive Modbus Register-Based Digital Output Activation TN.MODBUS.01 2.9MBRev Date:03/22/2019
|
2.9MB
|
03/22/2019 | |
White Paper: OEE is Key in Packaging Automation WP.MTN.05 475KBRev Date:06/11/2014
|
475KB
|
06/11/2014 | |