Drivewizard Industrial System Requirements
System Requirements:
- Computer with Intel® Core i3 or equivalent processor.
- Microsoft® Windows® 7 or higher with latest service pack.
- 2GB or more recommended memory.
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
- 400 MB of available disk space
- Mouse or other pointing device
- Inkjet or laser printer for printing of reports
- Email with Messaging Application Programming Interface (MAPI) to e-mail reports
- Internet Connection to download software updates
- USB, Ethernet or serial port
*Note: These system requirements apply to the HVAC, Industrial and iQpump versions of DriveWizard software.
Node: lr2