
G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01![]() ![]() ![]() Rev Date:04/26/2004 |
![]() ![]() ![]() | 04/26/2004 | |
Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D DD.AFD.129.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D DD.AFD.130.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D DD.AFD.131.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D DD.AFD.132.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01![]() ![]() Rev Date:09/26/2007 |
![]() ![]() | 09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01![]() ![]() Rev Date:09/27/2007 |
![]() ![]() | 09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01![]() ![]() ![]() Rev Date:10/29/2009 |
![]() ![]() ![]() | 10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01![]() ![]() ![]() Rev Date:10/30/2009 |
![]() ![]() ![]() | 10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01![]() ![]() Rev Date:09/16/2009 |
![]() ![]() | 09/16/2009 | |
Dimension Drawing, Braking Resistor, ED Enclosure DD.ED.01![]() ![]() Rev Date:04/25/2018 |
![]() ![]() | 04/25/2018 | |
Dimension Drawing for G7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 (for CIMR-G7U20P4 to 21P5, 40P4 to 40P7) DD.G7.FR1.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 IP00 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 11 IP00 (for CIMR-G7U2075, 4090 and 4110) DD.G7.FR11.IP00.01![]() ![]() Rev Date:05/07/2004 |
![]() ![]() | 05/07/2004 | |
Dimension Drawing for G7 drive Frame Size 11 NEMA Type 1/IP20 (for CIMR-G7U2075, 4090 and 4110) DD.G7.FR11.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 12 IP00 (for CIMR-G7U2090 to 2110) DD.G7.FR12.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 13 IP00 (for CIMR-G7U4132 to 4160) DD.G7.FR13.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 13 NEMA Type 1/IP20 (for CIMR-G7U4132 to 4160) DD.G7.FR13.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 14 IP00 (for CIMR-G7U4185 to 4220) DD.G7.FR14.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |