G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for G7 drive Frame Size 14 NEMA Type 1/IP20 (for CIMR-G7U4185 to 4220) DD.G7.FR14.N1.01![]() ![]() ![]() Rev Date:08/08/2008 |
![]() ![]() ![]() | 08/08/2008 | |
Dimension Drawing for G7 drive Frame Size 15 IP00 (for CIMR-G7U4300) DD.G7.FR15.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 15 NEMA Type 1/IP20 (for CIMR-G7U4300) DD.G7.FR15.N1.01![]() ![]() ![]() Rev Date:08/08/2008 |
![]() ![]() ![]() | 08/08/2008 | |
Dimension Drawing for G7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-G7U22P2 to 23P7, 41P5 to 44P0) DD.G7.FR2.N1.01![]() ![]() Rev Date:05/07/2004 |
![]() ![]() | 05/07/2004 | |
Dimension Drawing for G7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-G7U25P5 to 27P5, 45P5 to 47P5) DD.G7.FR3A.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-G7U2011) DD.G7.FR4A.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-G7U4011, 4015) DD.G7.FR4B.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-G7U2015) DD.G7.FR4C.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 IP00 (for CIMR-G7U2018) DD.G7.FR5.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-G7U2018) DD.G7.FR5.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |