G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004 |
88KB 1.8MB 126KB | 04/26/2004 | |
Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D DD.AFD.129.01 99KB 299KB 770KBRev Date:04/26/2005 |
99KB 299KB 770KB | 04/26/2005 | |
Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D DD.AFD.130.01 783KB 299KB 95KBRev Date:04/26/2005 |
783KB 299KB 95KB | 04/26/2005 | |
Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D DD.AFD.131.01 299KB 780KB 94KBRev Date:04/26/2005 |
299KB 780KB 94KB | 04/26/2005 | |
Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D DD.AFD.132.01 806KB 97KB 333KBRev Date:04/26/2005 |
806KB 97KB 333KB | 04/26/2005 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007 |
356KB 168KB | 09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007 |
401KB 155KB | 09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009 |
298KB 520KB 557KB | 10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009 |
332KB 778KB 215KB | 10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009 |
722KB 1.2MB | 09/16/2009 | |
Dimension Drawing, Braking Resistor, ED Enclosure DD.ED.01 110KB 124KBRev Date:04/25/2018 |
110KB 124KB | 04/25/2018 | |
Dimension Drawing for G7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 (for CIMR-G7U20P4 to 21P5, 40P4 to 40P7) DD.G7.FR1.N1.01 629KB 107KBRev Date:04/07/2004 |
629KB 107KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 IP00 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.IP00.01 220KB 1.2MBRev Date:04/07/2004 |
220KB 1.2MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.N1.01 198KB 1.1MBRev Date:04/07/2004 |
198KB 1.1MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 11 IP00 (for CIMR-G7U2075, 4090 and 4110) DD.G7.FR11.IP00.01 2.7MB 246KBRev Date:05/07/2004 |
2.7MB 246KB | 05/07/2004 | |
Dimension Drawing for G7 drive Frame Size 11 NEMA Type 1/IP20 (for CIMR-G7U2075, 4090 and 4110) DD.G7.FR11.N1.01 2.6MB 228KBRev Date:04/07/2004 |
2.6MB 228KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 12 IP00 (for CIMR-G7U2090 to 2110) DD.G7.FR12.IP00.01 2.8MB 235KBRev Date:04/07/2004 |
2.8MB 235KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 13 IP00 (for CIMR-G7U4132 to 4160) DD.G7.FR13.IP00.01 233KB 2.9MBRev Date:04/07/2004 |
233KB 2.9MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 13 NEMA Type 1/IP20 (for CIMR-G7U4132 to 4160) DD.G7.FR13.N1.01 224KB 2.9MBRev Date:04/07/2004 |
224KB 2.9MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 14 IP00 (for CIMR-G7U4185 to 4220) DD.G7.FR14.IP00.01 228KB 2.8MBRev Date:04/07/2004 |
228KB 2.8MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 14 NEMA Type 1/IP20 (for CIMR-G7U4185 to 4220) DD.G7.FR14.N1.01 5.3MB 1.2MB 222KBRev Date:08/08/2008 |
5.3MB 1.2MB 222KB | 08/08/2008 | |
Dimension Drawing for G7 drive Frame Size 15 IP00 (for CIMR-G7U4300) DD.G7.FR15.IP00.01 299KB 3.8MBRev Date:04/07/2004 |
299KB 3.8MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 15 NEMA Type 1/IP20 (for CIMR-G7U4300) DD.G7.FR15.N1.01 1.9MB 8.4MB 309KBRev Date:08/08/2008 |
1.9MB 8.4MB 309KB | 08/08/2008 | |
Dimension Drawing for G7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-G7U22P2 to 23P7, 41P5 to 44P0) DD.G7.FR2.N1.01 131KB 682KBRev Date:05/07/2004 |
131KB 682KB | 05/07/2004 | |
Dimension Drawing for G7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-G7U25P5 to 27P5, 45P5 to 47P5) DD.G7.FR3A.N1.01 1.6MB 149KBRev Date:04/07/2004 |
1.6MB 149KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-G7U2011) DD.G7.FR4A.N1.01 711KB 122KBRev Date:04/07/2004 |
711KB 122KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-G7U4011, 4015) DD.G7.FR4B.N1.01 123KB 727KBRev Date:04/07/2004 |
123KB 727KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-G7U2015) DD.G7.FR4C.N1.01 736KB 123KBRev Date:04/07/2004 |
736KB 123KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 IP00 (for CIMR-G7U2018) DD.G7.FR5.IP00.01 652KB 116KBRev Date:04/07/2004 |
652KB 116KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-G7U2018) DD.G7.FR5.N1.01 105KB 561KBRev Date:04/07/2004 |
105KB 561KB | 04/07/2004 | |