G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing, Braking Resistor, ED Enclosure DD.ED.01 110KB 124KBRev Date:04/25/2018 |
110KB 124KB | 04/25/2018 | |
Dimension Drawing for G7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 (for CIMR-G7U20P4 to 21P5, 40P4 to 40P7) DD.G7.FR1.N1.01 629KB 107KBRev Date:04/07/2004 |
629KB 107KB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 IP00 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.IP00.01 220KB 1.2MBRev Date:04/07/2004 |
220KB 1.2MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-G7U2045 to 2055, 4055 to 4075) DD.G7.FR10.N1.01 198KB 1.1MBRev Date:04/07/2004 |
198KB 1.1MB | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 11 IP00 (for CIMR-G7U2075, 4090 and 4110) DD.G7.FR11.IP00.01 2.7MB 246KBRev Date:05/07/2004 |
2.7MB 246KB | 05/07/2004 | |
Node: lr1