G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for G7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-G7U2011) DD.G7.FR4A.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-G7U4011, 4015) DD.G7.FR4B.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-G7U2015) DD.G7.FR4C.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 IP00 (for CIMR-G7U2018) DD.G7.FR5.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-G7U2018) DD.G7.FR5.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Node: lr1