G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for G7 drive Frame Size 6 IP00 (for CIMR-G7U2022, 4018 and 4022) DD.G7.FR6.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-G7U2022) DD.G7.FR6A.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 6B NEMA Type 1/IP20 (for CIMR-G7U4018, 4022) DD.G7.FR6B.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 7 IP00 (for CIMR-G7U2030) DD.G7.FR7.IP00.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Dimension Drawing for G7 drive Frame Size 7 NEMA Type 1/IP20 (for CIMR-G7U2030) DD.G7.FR7.N1.01![]() ![]() Rev Date:04/07/2004 |
![]() ![]() | 04/07/2004 | |
Node: lr1