G7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01![]() ![]() ![]() Rev Date:04/26/2004 |
![]() ![]() ![]() | 04/26/2004 | |
Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D DD.AFD.129.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D DD.AFD.130.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D DD.AFD.131.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D DD.AFD.132.01![]() ![]() ![]() Rev Date:04/26/2005 |
![]() ![]() ![]() | 04/26/2005 | |
Node: lr2