G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Overview Screw Feeder AO.AFD.53 119KBRev Date:12/08/2010
|
119KB
|
12/08/2010 | |
Application Overview Engine Load Dynamometer AO.AFD.54 239KBRev Date:12/08/2010
|
239KB
|
12/08/2010 | |
Application Overview Drives Blanking and Shearing Press AO.AFD.55 135KBRev Date:12/08/2010
|
135KB
|
12/08/2010 | |
Application Overview CNC Lathe AO.AFD.57 104KBRev Date:12/08/2010
|
104KB
|
12/08/2010 | |
Application Overview Extrusion AO.AFD.62 115KBRev Date:12/08/2010
|
115KB
|
12/08/2010 | |