Products

G7 Drive

1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide and Diagram. E7 F7 G7 P7 iQpump Ring Kit Attachment UDA00417![]() Rev Date:05/01/2005
|
![]() | 05/01/2005 | |