U1000 Industrial MATRIX Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: U1000 PWM Filter Module, models EUJ71180X, EUJ71182X SM_EUJ7118XX 7.0MBRev Date:12/20/2016 |
7.0MB | 12/20/2016 | |
Solid Model: U1000, Frame 1, models CIMR-UU2A0028AUA, CIMR-UU4A0011AUA, CIMR-UU4A0014AUA, CIMR-UU4A0021AUA, CIMR-UU4A0027AUA, CIMR-UU4A0034AUA for Open Chassis/IP00 SM_U1K_FR1_IP00 11.6MBRev Date:02/02/2015 |
11.6MB | 02/02/2015 | |
Solid Model: U1000, Frame 1, with Nema type 1 kit installed on models CIMR-UU2A0028AUA, CIMR-UU4A0011AUA, CIMR-UU4A0014AUA, CIMR-UU4A0021AUA, CIMR-UU4A0027AUA, CIMR-UU4A0034AUA SM_U1K_FR1_N1 12.7MBRev Date:05/05/2015 |
12.7MB | 05/05/2015 | |
Solid Model: U1000, Frame 2, models CIMR-UU2A0042AUA, CIMR-UU2A0054AUA, CIMR-UU2A0068AUA, CIMR-UU2A0081AUA, CIMR-UU4A0040AUA, CIMR-UU4A0052AUA, CIMR-UU4A0065AUA, CIMR-UU4A0077AUA for Open Chassis/IP00 SM_U1K_FR2_IP00 11.9MBRev Date:02/02/2015 |
11.9MB | 02/02/2015 | |
Solid Model: U1000, Frame 2, with Nema 1 kit installed on models CIMR-UU2A0042AUA, CIMR-UU2A0054AUA, CIMR-UU2A0068AUA, CIMR-UU2A0081AUA, CIMR-UU4A0040AUA, CIMR-UU4A0052AUA, CIMR-UU4A0065AUA, CIMR-UU4A0077AUA SM_U1K_FR2_N1 12.6MBRev Date:05/05/2015 |
12.6MB | 05/05/2015 | |
Solid Model:U1000, Frame 3, models CIMR-UU2A0104AUA, CIMR-UU2A0130AUA, CIMR-UU4A0096AUA, CIMR-UU4A0124AUA for Open Chassis/IP00 SM_U1K_FR3_IP00 14.1MBRev Date:02/02/2015 |
14.1MB | 02/02/2015 | |
Solid Model: U1000, Frame 3, with Nema type 1 kit installed on models CIMR-UU2A0104AUA, CIMR-UU2A0130AUA, CIMR-UU4A0096AUA, CIMR-UU4A0124AUA SM_U1K_FR3_N1 15.5MBRev Date:05/05/2015 |
15.5MB | 05/05/2015 | |
Solid Model: U1000, Frame 4.5, models CIMR-UU2A0248AUA, CIMR-UU4A0216AUA, CIMR-UU4A0240AUA for Open Chassis/IP00 SM_U1K_FR4_5_IP00 9.9MBRev Date:02/02/2015 |
9.9MB | 02/02/2015 | |
Solid Model: U1000, Frame 4.5, with Nema type 1 kit installed on models CIMR-UU2A0248AUA, CIMR-UU4A0216AUA, CIMR-UU4A0240AUA SM_U1K_FR4_5_N1 12.0MBRev Date:05/05/2015 |
12.0MB | 05/05/2015 | |
Solid Model: U1000, Frame 4, models CIMR-UU2A0154AUA, CIMR-UU2A0192AUA, CIMR-UU4A0156AUA, CIMR-UU4A0180AUA for Open Chassis/IP00 SM_U1K_FR4_IP00 10.3MBRev Date:02/02/2015 |
10.3MB | 02/02/2015 | |