GA500 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: GA500 DIN Rail Attachment Frame V4 SM_EZZ08122D 950KBRev Date:11/27/2019 |
950KB | 11/27/2019 | |
Solid Model: GA500, Frame 1.1A, finless, for catalog codes GA50XB001XJX, GA50XB002XJX SM_GA50_FR1_1A_FNL 9.9MBRev Date:08/18/2021 |
9.9MB | 08/18/2021 | |
Solid Model: GA500, Frame 1.1A, IP20, for catalog codes GA50XB001XXX, GA50XB002XXX SM_GA50_FR1_1A_IP20 10.3MBRev Date:06/13/2019 |
10.3MB | 06/13/2019 | |
Solid Model: GA500 with EMC filter, Frame 1.1A, IP20, for catalog codes GA50XB001XXX, GA50XB002XXX SM_GA50_FR1_1A_IP20_EMC 11.8MBRev Date:08/09/2019 |
11.8MB | 08/09/2019 | |
Solid Model: GA500, Frame 1.1A, with UL Type 1 kit installed on catalog codes GA50XB001XXX, GA50XB002XXX SM_GA50_FR1_1A_T1 11.1MBRev Date:11/25/2019 |
11.1MB | 11/25/2019 | |
Solid Model: GA500, Frame 1.1B, finless, for catalog codes GA50X2001XJX, GA50X2002XJX, GA50X2004XJX, GA50X2006XJX SM_GA50_FR1_1B_FNL 9.9MBRev Date:08/18/2021 |
9.9MB | 08/18/2021 | |
Solid Model: GA500, Frame 1.1B, IP20, for catalog codes GA50X2001XXX, GA50X2002XXX SM_GA50_FR1_1B_IP20 10.2MBRev Date:06/13/2019 |
10.2MB | 06/13/2019 | |
Solid Model: GA500 with EMC filter, Frame 1.1B, IP20, for catalog codes GA50X2001XXX, GA50X2002XXX SM_GA50_FR1_1B_IP20_EMC 11.7MBRev Date:08/09/2019 |
11.7MB | 08/09/2019 | |
Solid Model: GA500, Frame 1.1B, with UL Type 1 kit installed on catalog codes GA50X2001XXX, GA50X2002XXX SM_GA50_FR1_1B_T1 11.0MBRev Date:11/25/2019 |
11.0MB | 11/25/2019 | |
Solid Model: GA500, Frame 1.2, finless, for catalog code GA50XB004XJX SM_GA50_FR1_2_FNL 11.0MBRev Date:08/18/2021 |
11.0MB | 08/18/2021 | |