GA500 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: GA500, Frame 2.3A, finless, for catalog code GA50XB006XJX SM_GA50_FR2_3A_FNL 10.1MBRev Date:08/18/2021 |
10.1MB | 08/18/2021 | |
Solid Model: GA500, Frame 2.3B, finless, for catalog code GA50X2012XJX SM_GA50_FR2_3B_FNL 10.2MBRev Date:08/18/2021 |
10.2MB | 08/18/2021 | |
Solid Model: GA500, Frame 2.4, finless, for catalog code GA50X4004XJX SM_GA50_FR2_4_FNL 10.4MBRev Date:08/18/2021 |
10.4MB | 08/18/2021 | |
Solid Model: GA500, Frame 2.4A, IP20, for catalog code GA50XB006XXX SM_GA50_FR2_4A_IP20 12.6MBRev Date:06/17/2019 |
12.6MB | 06/17/2019 | |
Solid Model: GA500 with EMC filter, Frame 2.4A, IP20, for catalog code GA50XB006XXX SM_GA50_FR2_4A_IP20_EMC 12.9MBRev Date:08/09/2019 |
12.9MB | 08/09/2019 | |
Solid Model: GA500, Frame 2.4A, with UL Type 1 kit installed on catalog code GA50XB006XXX SM_GA50_FR2_4A_T1 13.1MBRev Date:11/25/2019 |
13.1MB | 11/25/2019 | |
Solid Model: GA500, Frame 2.4B, IP20, for catalog code GA50X2012XXX SM_GA50_FR2_4B_IP20 13.3MBRev Date:06/17/2019 |
13.3MB | 06/17/2019 | |
Solid Model: GA500 with EMC filter, Frame 2.4B, IP20, for catalog code GA50X2012XXX SM_GA50_FR2_4B_IP20_EMC 14.0MBRev Date:07/22/2019 |
14.0MB | 07/22/2019 | |
Solid Model: GA500, Frame 2.4B, with UL Type 1 kit installed on catalog code GA50X2012XXX SM_GA50_FR2_4B_T1 13.7MBRev Date:11/25/2019 |
13.7MB | 11/25/2019 | |
Solid Model: GA500, Frame 2.4C, IP20, for catalog code GA50X4004XXX SM_GA50_FR2_4C_IP20 12.9MBRev Date:06/17/2019 |
12.9MB | 06/17/2019 | |