GA500 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: GA500, Frame 5A, with UL Type 1 kit installed on catalog codes GA50X2030XXX, GA50X4018XXX, GA50X4023XXX SM_GA50_FR5A_T1![]() Rev Date:11/25/2019 |
![]() | 11/25/2019 | |
Solid Model: GA500, Frame 5B, IP20, for catalog code GA50X2042XXX SM_GA50_FR5B_IP20![]() Rev Date:06/21/2019 |
![]() | 06/21/2019 | |
Solid Model: GA500 with EMC filter, Frame 5B, IP20, for catalog code GA50X2042XXX SM_GA50_FR5B_IP20_EMC![]() Rev Date:08/09/2019 |
![]() | 08/09/2019 | |
Solid Model: GA500, Frame 5B, with UL Type 1 kit installed on catalog code GA50X2042XXX SM_GA50_FR5B_T1![]() Rev Date:11/25/2019 |
![]() | 11/25/2019 | |
Solid Model: GA500, Frame 6A, IP20, for catalog code GA50X2056XXX SM_GA50_FR6A_IP20![]() Rev Date:06/20/2019 |
![]() | 06/20/2019 | |
Solid Model: GA500 with EMC filter, Frame 6A, IP20, for catalog code GA50X2056XXX SM_GA50_FR6A_IP20_EMC![]() Rev Date:08/09/2019 |
![]() | 08/09/2019 | |
Solid Model: GA500, Frame 6A, with UL Type 1 kit installed on catalog code GA50X2056XXX SM_GA50_FR6A_T1![]() Rev Date:11/25/2019 |
![]() | 11/25/2019 | |
Solid Model: GA500, Frame 6B, IP20, for catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_IP20![]() Rev Date:06/20/2019 |
![]() | 06/20/2019 | |
Solid Model: GA500 with EMC filter, Frame 6B, IP20, for catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_IP20_EMC![]() Rev Date:08/09/2019 |
![]() | 08/09/2019 | |
Solid Model: GA500, Frame 6B, with UL Type 1 kit installed on catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_T1![]() Rev Date:11/25/2019 |
![]() | 11/25/2019 | |