GA500 Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: GA500, Frame 5A, IP20, for catalog codes GA50X2030XXX, GA50X4018XXX, GA50X4023XXX SM_GA50_FR5A_IP20 13.6MBRev Date:06/20/2019 |
13.6MB | 06/20/2019 | |
Solid Model: GA500 with EMC filter, Frame 5A, IP20, for catalog codes GA50X2030XXX, GA50X4018XXX, GA50X4023XXX SM_GA50_FR5A_IP20_EMC 13.5MBRev Date:09/20/2019 |
13.5MB | 09/20/2019 | |
Solid Model: GA500, Frame 5A, with UL Type 1 kit installed on catalog codes GA50X2030XXX, GA50X4018XXX, GA50X4023XXX SM_GA50_FR5A_T1 13.7MBRev Date:11/25/2019 |
13.7MB | 11/25/2019 | |
Solid Model: GA500, Frame 5B, IP20, for catalog code GA50X2042XXX SM_GA50_FR5B_IP20 13.8MBRev Date:06/21/2019 |
13.8MB | 06/21/2019 | |
Solid Model: GA500 with EMC filter, Frame 5B, IP20, for catalog code GA50X2042XXX SM_GA50_FR5B_IP20_EMC 15.0MBRev Date:08/09/2019 |
15.0MB | 08/09/2019 | |
Solid Model: GA500, Frame 5B, with UL Type 1 kit installed on catalog code GA50X2042XXX SM_GA50_FR5B_T1 13.9MBRev Date:11/25/2019 |
13.9MB | 11/25/2019 | |
Solid Model: GA500, Frame 6A, IP20, for catalog code GA50X2056XXX SM_GA50_FR6A_IP20 13.3MBRev Date:06/20/2019 |
13.3MB | 06/20/2019 | |
Solid Model: GA500 with EMC filter, Frame 6A, IP20, for catalog code GA50X2056XXX SM_GA50_FR6A_IP20_EMC 13.8MBRev Date:08/09/2019 |
13.8MB | 08/09/2019 | |
Solid Model: GA500, Frame 6A, with UL Type 1 kit installed on catalog code GA50X2056XXX SM_GA50_FR6A_T1 13.5MBRev Date:11/25/2019 |
13.5MB | 11/25/2019 | |
Solid Model: GA500, Frame 6B, IP20, for catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_IP20 13.0MBRev Date:06/20/2019 |
13.0MB | 06/20/2019 | |
Solid Model: GA500 with EMC filter, Frame 6B, IP20, for catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_IP20_EMC 14.7MBRev Date:08/09/2019 |
14.7MB | 08/09/2019 | |
Solid Model: GA500, Frame 6B, with UL Type 1 kit installed on catalog codes GA50X4031XXX, GA50X4038XXX SM_GA50_FR6B_T1 13.2MBRev Date:11/25/2019 |
13.2MB | 11/25/2019 | |
Solid Model: GA500, Frame 7, IP20, for catalog codes GA50X2070XXX, GA50X2082XXX SM_GA50_FR7_IP20 14.4MBRev Date:09/19/2019 |
14.4MB | 09/19/2019 | |
Solid Model: GA500 with EMC filter, Frame 7, IP20, for catalog codes GA50X2070XXX, GA50X2082XXX SM_GA50_FR7_IP20_EMC 18.3MBRev Date:09/19/2019 |
18.3MB | 09/19/2019 | |
Solid Model: GA500, Frame 7, with UL Type 1 kit installed on catalog codes GA50X2070XXX, GA50X2082XXX SM_GA50_FR7_T1 14.6MBRev Date:11/25/2019 |
14.6MB | 11/25/2019 | |
Solid Model: GA500, Frame 8, IP20, for catalog codes GA50X4044XXX, GA50X4060XXX SM_GA50_FR8_IP20 14.6MBRev Date:09/19/2019 |
14.6MB | 09/19/2019 | |
Solid Model: GA500 with EMC filter, Frame 8, IP20, for catalog codes GA50X4044XXX, GA50X4060XXX SM_GA50_FR8_IP20_EMC 13.4MBRev Date:09/19/2019 |
13.4MB | 09/19/2019 | |
Solid Model: GA500, Frame 8, with UL Type 1 kit installed on catalog codes GA50X4044XXX, GA50X4060XXX SM_GA50_FR8_T1 14.4MBRev Date:11/25/2019 |
14.4MB | 11/25/2019 | |
Solid Model: GA500 Option Board Carrier SM_JOHB_GA50 1.8MBRev Date:12/13/2019 |
1.8MB | 12/13/2019 | |
Solid Model: GA500 Blank Keypad Cover SM_JVOP_KPBCH04AAA 516KBRev Date:12/11/2019 |
516KB | 12/11/2019 | |
Solid Model: GA500 LCD Keypad Attachment SM_JZSP_GA500 5.0MBRev Date:12/11/2019 |
5.0MB | 12/11/2019 | |
Solid Model: GA500 Remote LED Keypad Mounting Kit SM_ZPBA_GA500 3.1MBRev Date:11/25/2019 |
3.1MB | 11/25/2019 | |
Solid Model: GA500 DIN Rail Attachment Frame V1 SM_ZPZ_GA50V1 662KBRev Date:11/27/2019 |
662KB | 11/27/2019 | |
Solid Model: GA500 DIN Rail Attachment Frame V2 SM_ZPZ_GA50V2 756KBRev Date:12/06/2019 |
756KB | 12/06/2019 | |
Solid Model: GA500 DIN Rail Attachment Frame V3 SM_ZPZ_GA50V3 783KBRev Date:12/06/2019 |
783KB | 12/06/2019 | |