V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Certifications
Title/Number | File(s) | Rev Date | |
---|---|---|---|
EMC Declaration of Conformity for V1000 Drive EMC.V1000.01 228KBRev Date:04/20/2016 |
228KB
|
04/20/2016 | |
LVD Declaration of Conformity for V1000 Drive LVD.V1000.01 228KBRev Date:04/20/2016 |
228KB
|
04/20/2016 | |
ODVA Declaration of Conformity to EtherNet/IP Specification ODVA.AFD.01 1.5MBRev Date:04/01/2021
|
1.5MB
|
04/01/2021 | |
Conformance Document: OSHPD Special Seismic Certification Preapproval (OSP) for VFDs OSP-0433-10 16.3MBRev Date:11/03/2016
|
16.3MB
|
11/03/2016 | |
Certification of the Lack of Harmful Materials in Product ROHS.AFD1000.01 74KBRev Date:11/19/2008
|
74KB
|
11/19/2008 | |
TUV Declaration of Conformity for V1000 Drive TUV.V1000.01 416KBRev Date:08/04/2023 |
416KB
|
08/04/2023 | |
Online UL Certifications Directory for Yaskawa Drives UL.AFD.01 22KBRev Date:09/25/2013
|
22KB
|
09/25/2013 | |
UL File E131457 for V1000 Drive UL.V1000.01 30KBRev Date:10/23/2009
|
30KB
|
10/23/2009 | |