
V1000-4X Drive
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: V1000-4X Frame 1 for CIMR-VUBx0001GAA, CIMR-VUBx0002GAA, CIMR-VU2x0001GAA, CIMR-VU2x0002GAA, CIMR-VU2x0004GAA, CIMR-VU2x0006GAA SM.V1K.FR1.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 10A for CIMR-VU2x0056GAA SM.V1K.FR10A.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 10B for CIMR-VU4x0038GAA SM.V1K.FR10B.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 10C for CIMR-VU4x0031GAA SM.V1K.FR10C.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 11 for CIMR-VU2x0069GAA SM.V1K.FR11.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 2 for CIMR-VUBx0003GAA SM.V1K.FR2.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 3A for CIMR-VU2x0008GAA, CIMR-VU2x0010GAA SM.V1K.FR3A.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 3B for CIMR-VU4x0001GAA, CIMR-VU4x0002GAA SM.V1K.FR3B.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 4A for CIMR-VU4x0004GAA SM.V1K.FR4A.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 4B for CIMR-VUBx0006GAA, CIMR-VU2x0012GAA SM.V1K.FR4B.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 5 for CIMR-VUBx0010GAA SM.V1K.FR5.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 6 for CIMR-VU4x0005GAA, CIMR-VU4x0007GAA, CIMR-VU4x0009GAA SM.V1K.FR6.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 7 for CIMR-VU2x0018GAA, CIMR-VU2x0020GAA, CIMR-VU4x0011GAA, SM.V1K.FR7.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 8 for CIMR-VUBx0012GAA SM.V1K.FR8.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |
Solid Model: V1000-4X Frame 9 for CIMR-VU2x0030GAA, CIMR-VU2x0040GAA, CIMR-VU4x0018GAA, CIMR-VU4x0023GAA SM.V1K.FR9.N4![]() Rev Date:07/07/2010 |
![]() | 07/07/2010 | |